IESNA:LM-63-2002
[TEST]P957521
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-835-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]69233
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
10237.9 11358.9 12348.8 13072 13212.1 12425.6 11508 10956.6 10879.8 11349.8
12281 13420 14672.1 16511.7 18089.2 19124.3 20281.5 21678.2 23318.9 24855.8
26162 27057 26853.6 26207.2 24304.3 20276.9 15182.8 10201.8 5839.9 3272.5
2187.7 1491.6 646.4 334.5 117.5 0 0
10237.9 11295.6 12308.1 13022.3 13185 12430.1 11512.6 10934 10839.1 11286.6
12181.5 13279.9 14500.3 16114 17867.8 18821.5 19983.1 21289.4 22952.8 24430.9
25728.1 26672.8 26510.1 25818.5 24168.7 20394.5 15589.6 10527.2 5943.9 3236.4
2192.2 1541.3 650.9 379.7 140.1 22.6 0
10237.9 11304.6 12271.9 13040.3 13302.5 12723.9 11797.3 11123.8 10938.5 11232.3
12005.3 12940.9 14161.3 15521.8 17271.1 18297.2 19287.1 20466.8 22008.1 23413.9
24797 25579 25547.3 24616.2 23436.5 20389.9 16109.5 10879.8 6436.6 3887.2
2675.9 1966.2 1297.3 827.2 510.8 198.9 0
10237.9 11196.2 12149.9 12918.3 13347.7 13076.5 12249.3 11494.5 11123.8 11241.4
11779.2 12601.9 13519.5 14541 16050.7 17379.6 18423.7 19535.7 20832.9 22342.6
23653.4 24801.5 25493.1 25443.4 25348.4 25547.3 23757.4 19490.5 12172.5 5776.6
3643.2 2816 2020.5 1306.3 641.8 158.2 0
10237.9 11119.3 11991.7 12791.7 13347.7 13537.5 13004.2 12285.5 11688.8 11480.9
11729.5 12312.6 13058.4 13930.8 14798.6 16145.6 17709.6 18789.8 20177.5 21614.9
23160.7 24467 25470.5 26243.4 26568.8 27156.5 27942.9 25601.6 19734.5 11028.9
4298.6 1988.8 1342.5 845.2 424.9 54.2 0
10237.9 11038 11792.8 12570.3 13207.6 13668.6 13759 13347.7 12832.4 12403
12312.6 12565.7 13130.7 13740.9 14550 15381.7 16810.1 18690.4 20001.2 21058.9
22433 24100.9 25854.7 27418.6 28950.9 30695.7 33810 37082.5 36178.5 30980.4
21687.2 10581.4 3367.4 1179.7 420.4 49.7 0
10237.9 10879.8 11526.1 12204.1 12850.5 13429.1 13948.9 14265.3 14301.4 14211
14147.8 14278.8 14590.7 15060.8 15680.1 16507.2 17551.4 18916.4 20634 22460.1
24254.6 26356.4 28869.6 31590.6 34700.4 37525.4 40901.9 46511.3 55646.3 58846.5
50710.4 33547.8 17393.1 8217.4 2861.2 339 0
10237.9 10857.2 11431.2 12027.9 12674.2 13239.2 13826.8 14346.6 14685.6 14875.5
15083.4 15413.4 15847.3 16398.7 17176.2 18129.9 19228.3 20597.9 22193.4 24078.3
26180.1 28408.5 30935.2 33923 36924.3 39961.8 43256.9 47772.4 56102.9 63298.8
58692.8 41114.4 22026.2 9623.2 2915.4 284.8 0
10237.9 10744.2 11223.3 11752.1 12271.9 12841.5 13415.5 14012.2 14626.9 15259.7
15847.3 16511.7 17361.5 18414.7 19874.7 21420.5 23115.5 24855.8 26794.9 28991.6
31170.3 33339.9 35550.2 37972.9 40594.6 43157.4 45761 48879.8 53530.9 57693.9
55198.8 44689.7 28028.8 11761.2 2490.5 226 0
10237.9 10545.3 10879.8 11227.8 11603 12000.7 12430.1 12904.7 13442.6 14089
14916.2 15878.9 16968.3 18419.2 20340.2 22527.9 24774.4 27215.2 29891.1 32689
35532.1 38135.7 40599.1 42922.4 44965.5 46931.7 49218.8 51754.6 54877.9 54828.2
48617.6 37543.5 21081.5 6187.9 931.1 131.1 0
10237.9 10341.9 10482 10626.6 10775.8 10965.6 11187.1 11431.2 11711.4 12095.7
12601.9 13189.5 13926.3 14993 16484.6 18324.3 20426.1 22613.8 24824.1 26912.4
28819.8 30704.7 32580.5 34388.5 35993.2 37421.5 38872.4 40504.2 41692.9 39039.7
31898 22021.7 8723.7 1789.9 492.7 162.7 0
10237.9 10247 10260.5 10301.2 10355.4 10400.6 10477.5 10554.3 10640.2 10766.8
10947.6 11137.4 11349.8 11734 12317.1 12999.7 13980.5 15164.8 16633.8 18211.3
19806.9 21384.4 22984.5 24480.6 25805 26984.7 27983.6 28973.5 29100.1 25904.4
20706.3 14310.5 5731.4 1143.6 293.8 90.4 0
10237.9 10124.9 10057.1 9957.7 9849.2 9736.2 9587 9442.4 9234.5 8972.3
8692.1 8294.3 7932.7 7697.6 7643.4 7756.4 8226.5 9062.7 10129.4 11223.3
12195.1 12968 13646 14242.7 14685.6 14902.6 14681.1 13668.6 11539.7 8303.3
5089.6 2662.3 1012.5 266.7 58.8 0 0
10237.9 9926 9550.9 9130.5 8655.9 8059.2 7412.9 6689.7 5957.4 5315.6
4795.8 4375.4 4045.4 3810.4 3647.7 3489.5 3367.4 3335.8 3480.4 3878.2
4348.3 4655.7 4673.7 4407 3964.1 3358.4 2725.6 2061.1 1441.9 876.9
515.3 302.8 162.7 54.2 13.6 0 0
10237.9 9681.9 9013 8235.5 7286.3 6305.5 5392.4 4678.3 4140.4 3683.8
3263.5 2874.8 2585.5 2449.9 2382.1 2291.7 2223.9 2160.6 2079.2 2006.9
1952.7 1862.3 1726.7 1545.9 1342.5 1134.5 940.2 791 664.4 542.4
406.8 262.2 122 31.6 9 0 0
10237.9 9397.2 8416.3 7241.1 6052.3 4994.7 4280.5 3756.2 3272.5 2870.2
2617.1 2467.9 2341.4 2228.4 2119.9 2015.9 1912 1785.4 1645.3 1523.3
1437.4 1351.5 1270.1 1157.1 1057.7 935.7 831.7 723.2 601.2 470.1
311.9 185.3 85.9 31.6 9 0 0
10237.9 9243.5 7977.9 6504.4 5166.4 4303.1 3715.5 3200.2 2843.1 2671.3
2531.2 2377.5 2223.9 2083.7 1957.2 1835.1 1690.5 1536.8 1387.7 1265.6
1166.2 1066.7 1003.5 944.7 867.8 777.4 678 569.5 438.4 311.9
221.5 131.1 58.8 13.6 0 0 0
10237.9 9022 7489.7 5830.9 4605.9 3878.2 3313.2 2956.1 2779.8 2639.7
2499.6 2323.3 2151.5 1984.3 1817.1 1649.8 1482.6 1328.9 1206.9 1111.9
1039.6 976.3 913 827.2 741.3 659.9 565 465.6 375.2 298.3
221.5 144.6 49.7 0 0 0 0
10237.9 8886.4 7146.2 5406 4334.7 3652.2 3146 2929 2797.9 2653.3
2499.6 2323.3 2133.5 1934.6 1740.2 1550.4 1383.1 1256.6 1166.2 1075.8
994.4 908.5 836.2 763.9 691.6 605.7 510.8 415.8 343.5 271.2
194.4 117.5 27.1 0 0 0 0
10237.9 8764.4 6884 5166.4 4226.2 3557.3 3118.8 2965.2 2816 2666.8
2517.7 2345.9 2160.6 1961.7 1762.8 1586.5 1441.9 1301.8 1179.7 1066.7
971.8 867.8 786.5 709.6 623.8 515.3 411.3 343.5 280.2 207.9
140.1 67.8 13.6 0 0 0 0
10237.9 8768.9 6820.8 5103.1 4144.9 3498.5 3127.9 3001.3 2879.3 2730.1
2576.4 2413.7 2246.5 2061.1 1866.8 1681.5 1523.3 1378.6 1256.6 1139.1
1017 890.4 786.5 691.6 587.6 470.1 357.1 298.3 239.6 180.8
117.5 54.2 9 0 0 0 0
10237.9 8868.3 6915.7 5166.4 4194.6 3530.2 3141.4 3014.9 2897.4 2748.2
2599 2440.8 2269.1 2088.3 1898.4 1708.6 1536.8 1392.2 1292.7 1184.3
1035.1 908.5 795.5 696.1 578.6 465.6 357.1 298.3 235 176.3
117.5 54.2 13.6 0 0 0 0
